JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 648.1 Ball Joint Heads with Internal Thread Steel

Photo

GN 648.1 Ball Joint Heads with Internal Thread, Steel Type: N - Brass / Steel lubrication possible
Type: N - Brass / Steel lubrication possible
GN 648.1 Ball Joint Heads with Internal Thread, Steel Type: N - Brass / Steel lubrication possible GN 648.1 Ball Joint Heads with Internal Thread, Steel Type: W - Steel -PTFE / Steel self lubricated

Product description

Information

Ball joint heads GN 648.1 are similar to DIN ISO 12240-4, series K (formerly DIN 648 K).

Specification

Housing
Steel

  • Zinc plated, blue passivated
  • d1 = 5 up to 12: machined
  • d1 = 14 up to 25: forged

Pairings

  • Type N (lubrication possible)
    Bearing socket
    Brass, CuZn40Al

Internal ring
Steel 100 Cr6
Hardened, ground, polished

  • Type W (self lubricated)
    Bearing socket
    Steel, zinc plated
    with PTFE-insert

Internal ring
Steel, 100Cr6
Hardened, ground, polished


RoHS

On request

Narrow model (ISO 12240-1, series E)

Technical drawing

3D
Hide technical drawing
GN 648.1 Ball Joint Heads with Internal Thread, Steel sketch

Article options / Table

Type

NBrass / Steel lubrication possible
WSteel -PTFE / Steel self lubricated
Show / Hide columns
d1 H7d2
Left hand
thread

CETOP
connector
dimension
b1 -0,12b2d3d4d5d6l1l2A/Ftw
Movement
angle
5M 5M 5LM 4867,718911273691013°
6M 6M 6L-96,758,92010133040111213°
8M 8M 8L-12910,42412,5163648131614°
10M 10M 10LM 10 x 1,251410,512,92815194357172013°
12M 12M 12LM 12 x 1,25161215,43217,5225066192213°
14M 14M 14L-1913,516,83620255775222516°
16M 16M 16LM 16 x 1,5211519,34222276485222815°
18M 18 x 1,5M 18 x 1,5L-2316,521,84625317194273215°
20M 20 x 1,5M 20 x 1,5L-251824,35027,53477102323314°
22M 22 x 1,5M 22 x 1,5L-282025,854303784111323715°
25M 24 x 2M 24 x 2L-312229,66033,54294124364215°
30*M 30 x 2M 30 x 2L-372534,8704051110145415117°
* only available in type W

Build & Price

Open 3D configurator
Bore d1
Thread d2
Type


Selected Part (How to order)

Total (net)
7,67
plus VAT 1,46 €
gross 9,13 €
In stock
incl. material surcharge: 0,30 €
The material surcharge is already included in the price.
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84833038