JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 666.1 Tubular Handles Tube Aluminum / Stainless Steel, Handle Legs Plastic

Photo

GN 666.1 Tubular Handles, Tube Aluminum / Stainless Steel Material / Finish: EL - Anodized, natural color
Material / Finish: EL - Anodized, natural color
GN 666.1 Tubular Handles, Tube Aluminum / Stainless Steel Material / Finish: EL - Anodized, natural color GN 666.1 Tubular Handles, Tube Aluminum / Stainless Steel Material / Finish: ELG - Anodized, natural color GN 666.1 Tubular Handles, Tube Aluminum / Stainless Steel Material / Finish: NG - ground, matte shiny finish GN 666.1 Tubular Handles, Tube Aluminum / Stainless Steel Material / Finish: SW - Black, RAL 9005, textured finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Owing to their large range of variants and their classic design, GN 666.1 tubular handles are the perfect choice for many applications.

The mounting screws included, allow the installation from the back or the operator‘s side. Tubular handles GN 666.1 and GN 666 of identical length are also suitable for double mounting, e.g. for sliding doors.

Specification

Handle tube
Wall thickness 1,5 mm

  • Aluminum
    • Powder coated
      Black, RAL 9005, textured finishSWSW
      Handle legs / Covers, black, matte finish
    • Anodized, natural colorELEL
      Handle legs / Covers, black, matte finish
    • Anodized, natural colorELGELG
      Handle legs / Covers, light gray, matte finish
  • Stainless steel AISI 304
    ground, matte shiny finishNGNG
    Handle legs / Covers, black, matte finish

Handle legs
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature up to 100 °C
  • Threaded bushing steel, zinc plated

Covers
Plastic, thermoplastic elastomer (TPE)


Fastening set

  • Socket cap screws ISO 4762
    Steel, zinc plated
    • Black passivated for SW / EL / NG
    • Blue passivated for ELG
  • Hex nuts ISO 4032-M8
    Steel, zinc plated , blue passivated
  • Washers DIN 125
    Steel, zinc plated , blue passivated

RoHS

Technical drawing

3D
Hide technical drawing
GN 666.1 Tubular Handles, Tube Aluminum / Stainless Steel sketch

Article options / Table

Show / Hide columns
d1l1 ±0,5bd2hl2l3l4l5l6l7
max.
3020018M 86023017026585178,5
3025018M 86028022031585178,5
3030018M 86033027036585178,5
3040018M 86043037046585178,5
3050018M 86053047056585178,5
3060018M 86063057066585178,5

Build & Price

Open 3D configurator
Handle diameter d1
Length l1
Material / Finish
EL
ELG
NG
SW

Selected Part (How to order)

Total (net)
24,26
plus VAT 4,61 €
gross 28,87 €
In stock
incl. material surcharge: 0,39 €
The material surcharge is already included in the price.
Weight: 0,247 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
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
GN 666.1-30-200-SWGN 666.1-30-200-ELGN 666.1-30-200-ELGGN 666.1-30-200-NGGN 666.1-30-250-SWGN 666.1-30-250-ELGN 666.1-30-250-ELGGN 666.1-30-250-NGGN 666.1-30-300-SWGN 666.1-30-300-ELGN 666.1-30-300-ELGGN 666.1-30-300-NGGN 666.1-30-400-SWGN 666.1-30-400-ELGN 666.1-30-400-ELGGN 666.1-30-400-NGGN 666.1-30-500-SWGN 666.1-30-500-ELGN 666.1-30-500-ELGGN 666.1-30-500-NGGN 666.1-30-600-SWGN 666.1-30-600-ELGN 666.1-30-600-ELGGN 666.1-30-600-NG