JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 666.5 Tubular Handles Stainless Steel , Mounting from the Back

Photo

GN 666.5 Tubular Handles, Stainless Steel , Mounting from the Back Type: K - With plastic cover
Type: K - With plastic cover
GN 666.5 Tubular Handles, Stainless Steel , Mounting from the Back Type: K - With plastic cover GN 666.5 Tubular Handles, Stainless Steel , Mounting from the Back Type: E - With stainless steel cover cap
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Type E of tubular handles GN 666.5 is completely made of A2 stainless steel.

Specification

Handle tube
Stainless steel AISI 304, wall thickness 1,5 mm
Matte shiny finish, ground


Handle legs
Stainless steel AISI 304
Matte shiny finish, ground


Covers

  • Plastic, thermoplastic elastomer (TPE)
    Black, matte for type K
  • Stainless steel AISI 304 for type E

RoHS

On request

Special lengths

Technical drawing

3D
Hide technical drawing
GN 666.5 Tubular Handles, Stainless Steel , Mounting from the Back sketch

Article options / Table

Type

KWith plastic cover
EWith stainless steel cover cap
Show / Hide columns
d1d2l1 ±0,5d4hl3t min.
30M 6M 8200206026515
30M 6M 8250206031515
30M 6M 8300206036515
30M 6M 8400206046515
30M 6M 8500206056515
30M 6M 8600206066515

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2
Length l1
Type


Mounting sketch

Mounting sketch GN 666.5 + GN 666.7

Example of application

96505c2b-29fa-4bb6-ac24-4fff796805d3

Tubular handles GN 666.5 / GN 666.7 allow the mounting of a pair of handles in opposite position. This method could be used on doors (double handle).

Generally a modification of the thread length l4 is required for this. The included threaded pin DIN 913-M8x25-A2 of the mounting stud needs to be replaced by a longer threaded pin, too.

Handles with a modified thread length l4 are available on request.

Selected Part (How to order)

Total (net)
42,50
plus VAT 8,08 €
gross 50,58 €
In stock
incl. material surcharge: 1,07 €
The material surcharge is already included in the price.
Weight: 0,510 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
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
GN 666.5-30-M6-200-KGN 666.5-30-M6-200-EGN 666.5-30-M8-200-KGN 666.5-30-M8-200-EGN 666.5-30-M6-250-KGN 666.5-30-M6-250-EGN 666.5-30-M8-250-KGN 666.5-30-M8-250-EGN 666.5-30-M6-300-KGN 666.5-30-M6-300-EGN 666.5-30-M8-300-KGN 666.5-30-M8-300-EGN 666.5-30-M6-400-KGN 666.5-30-M6-400-EGN 666.5-30-M8-400-KGN 666.5-30-M8-400-EGN 666.5-30-M6-500-KGN 666.5-30-M6-500-EGN 666.5-30-M8-500-KGN 666.5-30-M8-500-EGN 666.5-30-M6-600-KGN 666.5-30-M6-600-EGN 666.5-30-M8-600-KGN 666.5-30-M8-600-E