JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 723.3 Reference Flanges for Control Knobs GN 723.4

Photo

GN 723.3 Reference Flanges for GN 723.4 Type: A - With friction ring
Type: A - With friction ring
GN 723.3 Reference Flanges for GN 723.4 Type: A - With friction ring GN 723.3 Reference Flanges for GN 723.4 Type: B - Without friction ring

Product description

Information

Reference flanges GN 723.3 are used together with control knobs GN 723.4 which offer the following advantages:

  • they have a reference mark to line up with the control knob scale,

  • they offer additional support for the control shaft,

  • the version with friction ring prevents an unexpected movement of the control knob by vibration.

Specification

Aluminum
Anodized, black


Reference arrow
White, engraved with laser precision


Clamp ring
Rubber


Friction ring
Polyamide


RoHS

Technical drawing

3D
Hide technical drawing
GN 723.3 Reference Flanges for GN 723.4 sketch

Article options / Table

Type

AWith friction ring
BWithout friction ring
Show / Hide columns
d0
Control knob Ø
GN 723.4
d1d2 H8d3 -0,1d4Kl1l2
2733,5B 6-23,33,41311,24
3441B 6B 829,33,41814,25
4250B 8B 1037,34,52416,25

Build & Price

Open 3D configurator
Outside diameter d1
Bore d2
Type


Selected Part (How to order)

Total (net)
8,66
plus VAT 1,65 €
gross 10,31 €
In stock
incl. material surcharge: 0,16 €
The material surcharge is already included in the price.
Weight: 0,015 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090