Control Knobs

Control knobs and rotary handles transfer manual location into a feeding and adjusting movement.

Filter products
Material
External diameter (from - to) External diameter
Bore (from - to) Bore

GN 526 Control Knobs, Plastic, Bushing Steel Color cover: DGR - Gray, RAL 7035, matte finish

GN 526

Control Knobs, Plastic, Bushing Steel
GN 526.1 Scale Rings for GN 526, Aluminum Type: A - With arrow

GN 526.1

Scale Rings for GN 526, Aluminum
GN 626 Control Knobs, Plastic Type: S - with scale 0...9, 20 graduations

GN 626

Control Knobs, Plastic
GN 726 Control Knobs, Aluminum, Black Anodized Type: M - Cover with indicator point<br />Identification no.: 1 - With grub screw

GN 726

Control Knobs, Aluminum, Black Anodized
GN 726.1 Control Knobs, Aluminum, Black Anodized Type: A - With arrow<br />Identification no.: 1 - With grub screw

GN 726.1

Control Knobs, Aluminum, Black Anodized
GN 726.2 Control Knobs, Aluminum, with Scale Ring Type: S - With scale 0...9, 20 graduations<br />Identification no.: 2 - With collet

GN 726.2

Control Knobs, Aluminum, with Scale Ring
GN 436 Control Knobs, Stainless Steel Type: N - Without indicator point

GN 436

Control Knobs, Stainless Steel
GN 436.1 Control Knobs, Stainless Steel Type: S - With standard scale 0...9, 20 graduations

GN 436.1

Control Knobs, Stainless Steel
GN 723.4 Control Knobs, Aluminum, Natural Color, Anodized Type: S - With scale 0...9, 20 graduations

GN 723.4

Control Knobs, Aluminum, Natural Color, Anodized
GN 624 Control Knobs, Plastic, Bushing Steel, Softline Color of the cover cap: DBL - Blue, RAL 5024, matte finish

GN 624

Control Knobs, Plastic, Bushing Steel, Softline
GN 624.5 Control Knobs, Plastic, Bushing Stainless Steel, Softline Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish

GN 624.5

Control Knobs, Plastic, Bushing Stainless Steel, Softline
GN 727 Control Knobs with Adjustable Spindle, Body / Spindle Steel, Knob Aluminum Type: A - Mounting hole parallel to the spindle axle<br />Coding: SL - With scale 0,1....0,9, 50 graduations ascending anti-clockwise

GN 727

Control Knobs with Adjustable Spindle, Body / Spindle Steel, Knob Aluminum