U | Washer |
E | Adjusting washer |
AO | Bushing, no centering |
AE | Bushing, one-sided centering |
AB | Bushing, two-sided centering |
Type | d1 | d2 Bore guide roller | l1 | a | d3 | e | l2 | s | Suitable for GN 753 - identification no. 1 | GN 753.1 - identification no. 1 | For countersunk screws | For screws |
---|---|---|---|---|---|---|---|---|---|---|---|---|
U | 4 | 5 | 2,5 | - | 10 | - | - | - | 19-B5 | 22-B5 | M 4 | - |
U | 5 | 6 | 3 | - | 12 | - | - | - | 19-B6, 22-B6, 26-B6 | 25-B6 | M 5 | - |
U | 6 | 8 | 3,5 | - | 14 | - | - | - | 22-B8 | 30-B8 | M 6 | - |
U | 8 | 10 | 4,5 | - | 18 | - | - | - | 26-B10 | 35-B10, 42-B10, 50-B10 | M 8 | - |
E | 4 | 5 | 3,5 | 0,5 | - | 11,3 | 2 | 10 | 19-B5 | 22-B5 | M 4 | - |
E | 5 | 6 | 4 | 0,5 | - | 14,7 | 2,5 | 13 | 19-B6, 22-B6, 26-B6 | 25-B6 | M 5 | - |
E | 6 | 8 | 5 | 1 | - | 18,1 | 3 | 16 | 22-B8 | 30-B8 | M 6 | - |
E | 6 | 10 | 5 | 1 | - | 18,1 | 3 | 16 | 26-B10 | 35-B10 | M 6 | - |
E | 8 | 10 | 6 | 1 | - | 23,7 | 4 | 21 | 26-B10 | 42-B10, 50-B10 | M 8 | - |
AO | AE | AB | 4 | 5 | 3 | - | 8 | - | 2 | - | 19-B5 | 22-B5 | - | M 4 |
AO | AE | AB | 5 | 6 | 3 | - | 10 | - | 2,5 | - | 19-B6, 22-B6, 26-B6 | 25-B6 | - | M 5 |
AO | AE | AB | 6 | 8 | 4 | - | 12 | - | 3 | - | 22-B8 | 30-B8 | - | M 6 |
AO | AE | AB | 8 | 10 | 3 | - | 14 | - | 3,5 | - | 26-B10 | 35-B10 | - | M 6 |
AO | AE | AB | 8 | 10 | 4 | - | 18 | - | 4 | - | 26-B10 | 42-B10, 50-B10 | - | M 8 |
|
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0