JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 753 Guide Rollers Plastic

Photo

GN 753 Guide Rollers, Plastic Type: KF - Wedge-shaped
Identification no.: 2 - Stud with external thread
Type: KF - Wedge-shaped
Identification no.: 2 - Stud with external thread
GN 753 Guide Rollers, Plastic Type: KF - Wedge-shaped
Identification no.: 2 - Stud with external thread GN 753 Guide Rollers, Plastic Type: KF - Wedge-shaped
Identification no.: 1 - With bore GN 753 Guide Rollers, Plastic Type: KR - Circular (O-Ring)
Identification no.: 1 - With bore GN 753 Guide Rollers, Plastic Type: KR - Circular (O-Ring)
Identification no.: 2 - Stud with external thread GN 753 Guide Rollers, Plastic Type: KV - Convex
Identification no.: 1 - With bore GN 753 Guide Rollers, Plastic Type: ZL - Cylindrical
Identification no.: 2 - Stud with external thread

Product description

Information

Guide rollers GN 753 can be used as guides, bearings or supports for small to medium loads. They can also be used to create custom linear guide rail systems.

With the radial load bearing capacity given in the table, the guide rollers reach a minimum run time of 1 million revolutions. In general, the guide rollers should not be used under axial load.

Specification

  • Outer ring
    Plastic, polyacetal (POM)
    Working temperature: 0 °C... 40 °C

  • Inner ring / balls
    Steel, plain

  • Threaded stud
    Steel, zinc plated

  • O-Ring
    Rubber NBR (Perbunan®)
    70 Shore A


RoHS

Accessory

Mounting Accessories GN 753.2 (for Guide Rollers)

On request

Guide rollers with rivet spigot

Technical drawing

3D
Hide technical drawing
GN 753 Guide Rollers, Plastic sketch

Article options / Table

Type

ZLCylindrical
KVConvex
KFWedge-shaped
KKConcave
KRCircular (O-Ring)

Identification no.

1With bore
2Stud with external thread
Show / Hide columns
d1d2
Bore
Type ZL


Type KV
Type KK
Type KF
Type KR
d3
Thread
d4

Type ZL


Type KV
Type KK
Type KF
Type KR
d5d6d7d8br1r2r3Load bearing radial
capacity in N max. 300 U/min
Type ZL


Type KV


Type KK
Type KF
Type KR
19B 5B 5M 68,28,21717243,5651,750,6494939
19B 6--8,2-----6---49--
22B 6B 6M 69,59,519,219295752,50,6196196156
22B 8--11-----7---196--
26B 6B 6M 69,59,523,223335752,50,6196196156
26B 10--13-----8---196--

Build & Price

Open 3D configurator
Diameter d1
Bore d2
Thread d3
Type





Identification no.


Selected Part (How to order)

Total (net)
2,69
plus VAT 0,51 €
gross 3,20 €
In stock
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83022000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 753-19-M6-ZL-2GN 753-19-M6-KV-2GN 753-19-M6-KF-2GN 753-19-M6-KK-2GN 753-19-M6-KR-2GN 753-19-B5-ZL-1GN 753-19-B5-KV-1GN 753-19-B5-KF-1GN 753-19-B5-KK-1GN 753-19-B5-KR-1GN 753-19-B6-ZL-1GN 753-22-M6-ZL-2GN 753-22-M6-KV-2GN 753-22-M6-KF-2GN 753-22-M6-KK-2GN 753-22-M6-KR-2GN 753-22-B6-ZL-1GN 753-22-B6-KV-1GN 753-22-B6-KF-1GN 753-22-B6-KK-1GN 753-22-B6-KR-1GN 753-22-B8-ZL-1GN 753-26-M6-ZL-2GN 753-26-M6-KV-2GN 753-26-M6-KF-2GN 753-26-M6-KK-2GN 753-26-M6-KR-2GN 753-26-B6-ZL-1GN 753-26-B6-KV-1GN 753-26-B6-KF-1GN 753-26-B6-KK-1GN 753-26-B6-KR-1GN 753-26-B10-ZL-1

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.