JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 893.2 Proximity Switch Plastic, for Power Clamps Size 32, Inductive Sensor

Photo

GN 893.2 Proximity Switch for Power Clamps Size 32, Inductive Sensor

Product description

Information

With proximity switch GN 893.2 power clamps can induce controlled signals. They generally serve for querying the end positions. The LEDs indicate the operating and switch positions.

The proximity switches can be screwed directly on to the power clamps. The position of the switches can be on either side.

A plastic intermediate plate and two socket cap screws M4 are included.

Specification

Housing
Plastic


Socket cap screws DIN 912
Steel, blackened


Voltage range: 10 to 30 VDC


Switch load: 0 to 100 mA


Voltage drop: ≤ 2 V


Temperature range: 0° to 50 °C


Protection class: IP 65


LED-Indication:

  • Green: Operating voltage
  • Red: Switch position closed
  • Yellow: Switch position open

RoHS

Technical drawing

3D
Hide technical drawing
GN 893.2 Proximity Switch for Power Clamps Size 32, Inductive Sensor sketch

Article options / Table

Show / Hide columns
Power clampsProximity
switch type
bd
Connector
4-pole
l1  -0,2l2l3
864-32-BLGN 893.216M 12 x 157,54110
865-32-BIGN 893.216M 12 x 157,54110
866-32-BCGN 893.216M 12 x 157,54110

Build & Price

Selected Part (How to order)

Total (net)
150,94
plus VAT 28,68 €
gross 179,62 €
In stock
Weight: 0,026 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
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
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.