l1 | l2 | d1 | a Type GA Type GL max. | min. | Type PR Type RF max. | min. | b | d2 Ø | h1 ≈ | h2 | Length l3 max. | for wedge clamps GN 920.1 with: d | b |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25 | 32 | M 8 | 44,5 | 39,5 | 39,5 | 34,5 | 21 | 18 | 27,5 | 4 | 7,5 | M 8 | 21 |
29 | 32 | M 8 | 44,5 | 39,5 | 39,5 | 34,5 | 25 | 18 | 27,5 | 4 | 7,5 | M 8 | 25 |
36 | 32 | M 8 | 44,5 | 39,5 | 39,5 | 34,5 | 32 | 18 | 27,5 | 4 | 7,5 | M 8 | 32 |
44 | 32 | M 8 | 44,5 | 39,5 | 39,5 | 34,5 | 40 | 18 | 27,5 | 4 | 7,5 | M 8 | 40 |
44 | 32 | M 12 | 45,5 | 40 | 45,5 | 40 | 40 | 23 | 38 | 5 | 11,5 | M 12 | 40 |
54 | 32 | M 8 | 44,5 | 39,5 | 39,5 | 34,5 | 50 | 18 | 27,5 | 4 | 7,5 | M 8 | 50 |
54 | 32 | M 12 | 45,5 | 40 | 45,5 | 40 | 50 | 23 | 38 | 5 | 11,5 | M 12 | 50 |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0