JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 9534 Position Indicators for Configurable Linear Actuators, Mechanical Counter

Photo

GN 9534 Position Indicators for Configurable Linear Actuators, Mechanical Counter Installation (Front view): AN - On the chamfer, above
Material: NI - Stainless steel
Color: GR - Gray, RAL 7035
ELESA original design
DD52R, DD51, DD50
Installation (Front view): AN - On the chamfer, above
Material: NI - Stainless steel
Color: GR - Gray, RAL 7035
GN 9534 Position Indicators for Configurable Linear Actuators, Mechanical Counter Installation (Front view): AN - On the chamfer, above
Material: NI - Stainless steel
Color: GR - Gray, RAL 7035 GN 9534 Position Indicators for Configurable Linear Actuators, Mechanical Counter Installation (Front view): AN - On the chamfer, above
Material: ST - Steel
Color: GR - Gray, RAL 7035 GN 9534 Position Indicators for Configurable Linear Actuators, Mechanical Counter Installation (Front view): AR - On the chamfer, below
Material: NI - Stainless steel
Color: GR - Gray, RAL 7035 GN 9534 Position Indicators for Configurable Linear Actuators, Mechanical Counter Installation (Front view): AR - On the chamfer, below
Material: ST - Steel
Color: GR - Gray, RAL 7035
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Position indicators GN 9534 are designed for attachment to configurable linear actuators. They are mounted to the spindle stem of the linear actuator using an adapter bushing and a grub screw. The directly driven counter with digital position display must be matched to the pitch of the threaded spindle.

The housing is welded by ultrasound, making it particularly sturdy, tight and compact. The foam rubber seal prevents the transmission of vibration to the counter and acts as a seal.

Specification

Hollow shaft, adapter bushing

  • SteelST, blackened
  • Stainless steelNI
    AISI 304

Housing
Plastic (polyamide PA)

  • Orange, RAL 2004OROR
  • Gray, RAL 7035GRGR
  • Temperature resistant up to 80°C
  • Oil and solvent resistant

Digits white,
Number wheels for integers black,
for decimals red with additional scale


RoHS

Technical drawing

3D
Hide technical drawing
GN 9534 Position Indicators for Configurable Linear Actuators, Mechanical Counter sketch

Article options / Table

Type

RNumbers ascending clockwise
LNumbers ascending anti-clockwise

Installation (Front view)

ANOn the chamfer, above
AROn the chamfer, below
Show / Hide columns
d1
Linear actuator diameter
p
Spindle pitch
Linear actuator

Counter
bd2 H7d3l1l2l3m1m2m3Grub screwMax. rpm
183003246142621528,51018M 31500
304004.03382033265,530,516,522M 4625
301001.03382033265,530,516,522M 41500
4040004.04812293730643,52330M 5625
4010001.04812293730643,52330M 51500
5040004.04812293730643,52330M 5625
5010001.04812293730643,52330M 51000
6050005.04814293730643,52330M 5500

Build & Price

Open 3D configurator
Diameter d1
Spindle pitch p
Type


Material


Installation (Front view)


Color
GR
OR

Selected Part (How to order)

Total (net)
58,10
plus VAT 11,04 €
gross 69,14 €
In stock
Weight: 0,029 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90318080