Product description
Specification
PlasticPA, Polyamide
- Glass fiber reinforced
- Operating temperature -30 °C to +130 °C
- Black, RAL 9005, matte finishSW
RoHS
PlasticPA, Polyamide
RoHS
l1 | b | d1 | d2 | h1 | h2 | l2 | l3 | s |
---|---|---|---|---|---|---|---|---|
94 -1 | 21 | 5,5 | 10 | 38 | 13 | 109 | 74 | 6 |
117 ±1 | 26 | 6,5 | 12 | 41 | 15 | 137 | 93 | 7 |
122 ±1 | 26 | 6,5 | 12 | 41 | 15 | 142 | 100 | 7 |
140 ±1 | 27 | 6,5 | 12 | 46 | 16 | 160 | 113 | 7 |
150 ±1 | 27 | 6,5 | 12 | 47 | 17 | 172 | 125 | 7 |
160 ±1 | 28 | 6,5 | 12 | 50 | 17 | 179 | 132 | 7 |
179 ±1 | 28 | 6,5 | 12 | 50 | 17 | 197 | 151 | 7,5 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0