GN 528.3 Cabinet U-Handles Plastic, for Hex Head Screws

Cabinet U-Handles GN 528.3: Plastic, for Hex Head Screws
Original design

code: M.443-EH
Hide technical drawing
GN 528.3 Cabinet U-Handles, Plastic, for Hex Head Screw sketch

Article options / Table

Show / Hide columns
l1bdh1h3l2l3s1s2t
94 -1215,538710974686
117 ±1266,5419137937106
122 ±1266,5418,51421007106,5
140 ±1276,5469,51601137106,5
150 ±1276,54710,51721257106,5
160 ±1286,55010,51791327106,5

Build & Price

Material

Length l1
Color
SW
Material

Length l1
Color
SW

Selected Part (How to order)

Total (net)
1,92
plus VAT 0,36 €
gross 2,28 €
In stock
ELESA Code: 37037
Description: M.443/110-EH-5
Weight: 0,027 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 528.3-PA-94-SWGN 528.3-PA-117-SWGN 528.3-PA-122-SWGN 528.3-PA-140-SWGN 528.3-PA-150-SWGN 528.3-PA-160-SW

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.