JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 7330 Gripping Trays Zinc Die Casting, Screw-In Type

Photo

GN 7330 Gripping Trays, Zinc Die Casting, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 1 - Without Seal
Finish: SW - Black, RAL 9005, textured finish
Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 1 - Without Seal
Finish: SW - Black, RAL 9005, textured finish
GN 7330 Gripping Trays, Zinc Die Casting, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 1 - Without Seal
Finish: SW - Black, RAL 9005, textured finish GN 7330 Gripping Trays, Zinc Die Casting, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 1 - Without Seal
Finish: SR - Silver, RAL 9006, textured finish GN 7330 Gripping Trays, Zinc Die Casting, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 2 - With seal
Finish: SR - Silver, RAL 9006, textured finish GN 7330 Gripping Trays, Zinc Die Casting, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 2 - With seal
Finish: SW - Black, RAL 9005, textured finish GN 7330 Gripping Trays, Zinc Die Casting, Screw-In Type Type: C - Mounting from the back
Identification no.: 1 - Without Seal
Finish: SR - Silver, RAL 9006, textured finish GN 7330 Gripping Trays, Zinc Die Casting, Screw-In Type Type: C - Mounting from the back
Identification no.: 1 - Without Seal
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

Gripping trays GN 7330 can be easily and quickly installed from the front using countersunk screws or from the back with grub screws.

Gripping trays with housing seal (identification no. 2) prevent the penetration of any dirt or liquids into the housing interior. Type A is supplied with four additional countersunk sealing screws, which feature a polyamide coating on the head to create a tight seal.

Specification

Zinc die casting
Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


Housing seal (Identification no. 2)

  • Rubber NBR, black
  • Glued

Countersunk sealing screws DIN 7991 M5x16
(Type A, Identification no. 2)

  • Stainless steel A2
  • Polyamide coating on head

Grub screws (type C)

  • Stainless steel AISI 304
  • Molded-in

Protection class IP 66


RoHS

Technical drawing

3D
Hide technical drawing
GN 7330 Gripping Trays, Zinc Die Casting, Screw-In Type sketch

Article options / Table

Type

AMounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
CMounting from the back

Identification no.

1Without Seal
2With seal
Show / Hide columns
l1h1h2l2l3l4l5l6 +1l7 +1m1m2
127804372253,522,5608810053
155804399253,522,56011512853

Build & Price

Open 3D configurator
Length l1
Type


Identification no.


Finish
SR
SW

Selected Part (How to order)

Total (net)
6,71
plus VAT 1,27 €
gross 7,98 €
Ask for delivery time
incl. material surcharge: 0,49 €
The material surcharge is already included in the price.
Weight: 0,247 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.