Light and robust ledge handles for drawers and covers

A typical field of application for ledge handles is on the protective doors of machinery and installations. They also serve well as drawer handles.

Stainless steel ledge handles are good options for hygienically demanding applications.

The extruded aluminum handles can be

easily produced in special lengths and can even be sold by the meter.

Filter products
Material
Hole distance (from - to) Hole distance
Thread (from - to) Thread
Product Family

GN 430 Ledge Handles Finish: EL - Anodized, natural color

GN 430

Ledge Handles
GN 730 Ledge Handles, Aluminum Finish: BL - Plain finish, tumbled

GN 730

Ledge Handles, Aluminum
GN 630 Ledge Handles, Plastic Color: DOR - Orange, RAL 2004, shiny finish

GN 630

Ledge Handles, Plastic