GN 130.2 Ledge Handles Plastic

Original design
code: MLP

Product description

Ledge handles GN 130.2 with bore hole B 4,5 are intended for fixing with self-tapping screws of thread size ST 4,8 such as pan head self-tapping screws DIN ISO 7049. They offer the advantage of a narrow design.

Specification

Handle
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +100 °C
  • Black-gray, RAL 7021, matte finishSGSG

Threaded bushing
Brass


RoHS

Hide technical drawing
GN 130.2 Ledge Handles sketch

Article options / Table

Show / Hide columns
l1d1d2b1b2b3h1h2l2l3t1t2
120M 4B 4,52219,5821181421071013

Build & Price

Length l1
Thread d1
Bore d2
Color
SG
Length l1
Thread d1
Bore d2
Color
SG

Selected Part (How to order)

Total (net)
4,00
plus VAT 0,76 €
gross 4,76 €
Delivery time 3-7 days
ELESA Code: 43951
Description: MLP.142-B M4
Weight: 0,039 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 130.2-120-M4-SGGN 130.2-120-B4,5-SG

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.