GN 334 Oval Tubular Handles Tube Aluminum, Handle Legs Zinc Die Casting, Mounting from the Back

Oval Tubular Handles GN 334: Tube Aluminum, Handle Legs Zinc Die Casting, Mounting from the Back
Finish: SW - Black, RAL 9005, textured finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Oval tubular handles GN 334 are attractive in design and highly stable.

The handle tube can be mounted without any further machining, allowing special lengths to be realised easily.

Specification

Handle tube
Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Handle legs black
  • Anodized, natural colorELEL
    Handle legs black
  • Anodized, natural colorESES
    Handle legs silver

Handle legs
Zinc die casting
Powder coated, textured finish

  • Black, RAL 9005 for SW / EL
  • Silver, RAL 9006 for ES

Cover
Plastic, light gray


RoHS

Hide technical drawing
GN 334 Oval Tubular Handles, Aluminum / Zinc Die Casting sketch

Article options / Table

Show / Hide columns
b1l1 ±0,5ab2dh1h2l2t
min.
362002503003504005006008002422M 857714015

Build & Price

Handle diameter b1
Length l1
Finish
EL
ES
SW
Handle diameter b1
Length l1
Finish
EL
ES
SW

Selected Part (How to order)

Total (net)
21,03
plus VAT 4,00 €
gross 25,03 €
In stock
incl. material surcharge: 0,66 €
The material surcharge is already included in the price.
Weight: 0,480 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 334-36-200-SWGN 334-36-200-ELGN 334-36-200-ESGN 334-36-250-SWGN 334-36-250-ELGN 334-36-250-ESGN 334-36-300-SWGN 334-36-300-ELGN 334-36-300-ESGN 334-36-350-SWGN 334-36-350-ELGN 334-36-350-ESGN 334-36-400-SWGN 334-36-400-ELGN 334-36-400-ESGN 334-36-500-SWGN 334-36-500-ELGN 334-36-500-ESGN 334-36-600-SWGN 334-36-600-ELGN 334-36-600-ESGN 334-36-800-SWGN 334-36-800-ELGN 334-36-800-ES

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.