Safety Handwheels

Safety handwheels are freely rotatable on the shaft in home position. To transfer manual rotation to drive and adjust, they first need to be engaged in order to transmit torque. This protects from unintentional actuation or decoupled shafts that are temporarily also driven manually.

Filter products
Material
External diameter (from - to) External diameter
Bore (from - to) Bore

GN 321.6 Safety Handwheels, Aluminum Type: D - With revolving handle

GN 321.6

Safety Handwheels, Aluminum