GN 321.6 Safety Handwheels Aluminum, with Needle Bearings

GN 321.6 Safety Handwheels, Aluminum Type: D - With revolving handle
Type: D - With revolving handle

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

The cover cap protects the bearing from dust and dirt while covering fastening elements such as countersunk washers GN 184.

For fastening of the cover cap, the handwheel possesses a groove that is gripped by the elastic segments of the cap.

The cover cap is pressed on by hand and can be pried out with a screwdriver at the indented point.

The needle bearings are greased during assembly, providing ample permanent lubrication.

Specification

Handwheel body
Aluminum

  • Rim turned and polished

  • Unmachined surface
    Powder coated
    Black, textured finish


Coupling attachments

  • Steel, hardened
  • Glide surfaces honed

Cover cap
Plastic, light gray


Revolving handles GN 598

  • Steel, powder coated
    Black, textured finish
  • Spindle steel
    Zinc plated, blue passivated

RoHS

Hide technical drawing
GN 321.6 Safety Handwheels, Aluminum sketch

Article options / Table

Type

AWithout handle
DWith revolving handle
Show / Hide columns
d1d2 H7
Bore with keyway
d3d4d5d6
max.
bhl1l2l3rØ
Handle
140K 12K 14K 162442402316,57455867,56123
160K 12K 14K 1624424023187455882,57126

Build & Price

Handwheel diameter d1
Bore d2
Type


Handwheel diameter d1
Bore d2
Type


Application Guide

The relevant health and safety at work provisions state that handwheels must be attached to spindles such that they are not turned along together with the machine drive assembly. Safety handwheels meet this requirement:

  • If not in operation, the wheel is disengaged. Shifting it in axial direction (pushing or pulling) will intermesh two serrated bushings, formlocking the wheel with the shaft.

  • After releasing, the wheel will disengage again automatically.

A number of user notices for various design types are listed below. These notices are non-binding and given without liability. They do not constitute a warranty of proper function. The user must in any case determine whether the safety handwheels are suitable for the intended purpose and use.

These handwheels are an advance development of the safety handwheels with Coupling Attachments GN 000.5 (with needle bearing). The coupling elements have been specially developed for this type of handwheel and are therefore not intended for general use. Also, they are only intended for the “pulling” mode of engagement.
The user notices listed under 1. and/or 2. above also apply here. Owing to their type of construction, especially the cap, these handwheels are largely protected from dirt.

Selected Part (How to order)

Total (net)
130,08
plus VAT 24,72 €
gross 154,80 €
In stock
incl. material surcharge: 1,09 €
The material surcharge is already included in the price.
Weight: 0,720 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.