Rulers

Rulers are used to determine the position of linear units and guide carriages; the scaler value is read from a point indicated by a reference arrow or a zero mark.

Filter products
Material
Length (from - to) Length

GN 711 Rulers, Stainless Steel / Plastic, Self-Adhesive Material: KUS - Plastic<br />Type: W - Figures horizontally arranged (figure sequences L, M, R)<br />Sequence of the figures: L

GN 711

Rulers, Stainless Steel / Plastic, Self-Adhesive
GN 711.2 Rulers, Aluminum, with Mounting Holes Type: W - Figures horizontally arranged (figure sequences L, M, R)<br />Figure sequence: L

GN 711.2

Rulers, Aluminum, with Mounting Holes