GN 99.7 Clamp Nuts with Double Lever Steel, Zinc Plated

Clamp Nuts with Double Lever GN 99.7: Steel, Zinc Plated

Product description

Specification

Steel
Zinc plated, blue passivated


Shafts butt-welded


RoHS

Hide technical drawing
GN 99.7 Clamp Nuts with Double Lever, Steel sketch

Article options / Table

Show / Hide columns
d1d2d3h1h2Length l ≈
16M 81012,52647,5
20M 1012153259,5
25M 1214194075,5
32M 1618255294,5
40M 20203162118

Build & Price

Diameter d1
Connection thread d2
Diameter d1
Connection thread d2

Selected Part (How to order)

Total (net)
4,34
plus VAT 0,82 €
gross 5,16 €
In stock
Weight: 0,055 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181692
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.