Product description
Specification
Plastic
Technopolymer (Polyamide PA)
- Glass fiber reinforced
- Temperature resistant up to 130 °C
- Black, matte finish
Threaded stud
Zinc plated, blue passivated
RoHS
Plastic
Technopolymer (Polyamide PA)
Threaded stud
Zinc plated, blue passivated
RoHS
d1 | d2 | Length l | d3 | b | h1 | h2 | ||
---|---|---|---|---|---|---|---|---|
32 | M 6 | 10 | 16 | 20 | 11 | 13 | 14,5 | 5,5 |
40 | M 8 | 16 | 25 | - | 14 | 15,5 | 17 | 7,5 |
48 | M 8 | 16 | 25 | - | 17 | 19 | 19 | 9 |
56 | M 10 | 20 | 30 | - | 18,5 | 21 | 23 | 11 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0