JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 867 Holders for Clamping Bolts Steel

Photo

GN 867 Holders for Clamping Bolts Type: E - for one clamping bolt
Finish: NC - Chemically nickel plated
Type: E - for one clamping bolt
Finish: NC - Chemically nickel plated
GN 867 Holders for Clamping Bolts Type: E - for one clamping bolt
Finish: NC - Chemically nickel plated GN 867 Holders for Clamping Bolts Type: Z - for two clamping bolts
Finish: NC - Chemically nickel plated

Product description

Information

Holders for clamping bolts GN 867 are suitable for use on clamping arms of the power clamps GN 864 / GN 865 / GN 866.

Holders for two clamping bolts (type Z) are preferably used in such applications where absolutely rigid clamping of a sheet metal component is essential. For the same purpose ball point screws GN 605 with serrated ball pads are ideally suited.

Socket cap screws and centering guide bushings are included.

Specification

  • Steel C45
    Chemically nickel platedNC

  • Socket cap screws DIN 912,
    centering guide bushings
    Steel, blackened

RoHS

Technical drawing

3D
Hide technical drawing
GN 867 Holders for Clamping Bolts sketch

Article options / Table

Type

Efor one clamping bolt
Zfor two clamping bolts
Show / Hide columns
For power clamps
Size
-0,2d1d2 H8 / h6d3hl1l2l3l4m1m2m3
2010M 87M 51037133019,51214,517
3212M 109M 61253174029,51820,923
4016M 1211M 814632050342223,530
5018M 1213M 1016732060342728,540

Build & Price

Open 3D configurator
Width b
Thread d1
Type


Finish

Selected Part (How to order)

Total (net)
27,30
plus VAT 5,19 €
gross 32,49 €
In stock
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84679200
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 867-10-M8-E-NCGN 867-10-M8-Z-NCGN 867-12-M10-E-NCGN 867-12-M10-Z-NCGN 867-16-M12-E-NCGN 867-16-M12-Z-NCGN 867-18-M12-E-NCGN 867-18-M12-Z-NC

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.