GN 872 Clamping Jaws for Power Clamps GN 864 / GN 865 / GN 866, Steel

Clamping Jaws GN 872: for Power Clamps GN 864 / GN 865 / GN 866, Steel

Product description

Clamping jaws GN 872 are designed to be modified by the user into individual clamping designs, such as prisms and radii. They are also suitable for welding.

The fastening thread and centering bores are adapted to the dimensions of the clamping arms and static holders to enable quick and easy assembly.

Centering guide bushings GN 870 are not included.

Specification

  • Steel C45
    Chemically nickel platedNC

RoHS

Accessory

Centering Guide Bushings GN 870

Hide technical drawing
GN 872 Clamping Jaws for Power Clamps sketch

Article options / Table

Show / Hide columns
l1hd1d2 H8/h6l2l3 ±0,01t
302550M 6913178
403570M 811172312
504580M 1013203015
605085M 1013204015

Build & Price

Width l1
Height h
Finish
Width l1
Height h
Finish

Selected Part (How to order)

Total (net)
15,94
plus VAT 3,03 €
gross 18,97 €
In stock
Weight: 0,080 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84679200
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 872-30-25-NCGN 872-30-50-NCGN 872-40-35-NCGN 872-40-70-NCGN 872-50-45-NCGN 872-50-80-NCGN 872-60-50-NCGN 872-60-85-NC

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.