GN 612.10 Cam Action Indexing Plungers with Flange for Surface Mounting, Guide Zinc Die Casting

Cam Action Indexing Plungers GN 612.10: with Flange for Surface Mounting, Guide Zinc Die Casting

Product description

Cam action indexing plungers GN 612.10 are used in cases where the plunger must not protrude all the time. By rotating the lever through 180° the plunger withdraws itself. The groove allows safe positioning.

Specification

Guide
Zinc die casting
Powder coated
Black, RAL 9005, textured finishSWSW


Plunger pin
Steel
Zinc plated, blue passivated


Lever
Plastic (Polyamide PA)

  • Black, matte finish
  • Not removable

RoHS

Hide technical drawing
GN 612.10 Cam Action Indexing Plungers with Flange sketch

Article options / Table

Show / Hide columns
d1
Pin -0.05
Bore +0,1/+0,05
l2d2h1h2kl1l3l4l5sSpring load in N ≈
initial

end
6101616104,52846103040161232
8101616104,52846103040161232
8121820104,53257123745202158
10101616104,52846103040161232
10121820104,53257123745202158
12121820104,53257123745202158

Build & Price

Bolt diameter d1
Bolt length l2
Outside diameter d2
Finish
SW
Bolt diameter d1
Bolt length l2
Outside diameter d2
Finish
SW

Selected Part (How to order)

Total (net)
7,79
plus VAT 1,48 €
gross 9,27 €
In stock
Weight: 0,068 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.