Fast locking with the spring latch

How a spring latch | cam action indexing plunger works

The spring latch consists of a pin with handle, a helical spring and a specially designed guide. The guide features a curve on the handle side and has a latching notch on its tip. When turned with thumb and index finger, the handle

glides up the curve, automatically pulling the locking pin out of the guide. At the tip, the handle latches into the notch, where it is firmly secured in place. The cam action indexing plunger is particularly easy to unlock: Once pulled out of the groove, the handle glides automatically back along the curve, driven by the spring. This returns the part to its locked position.

Wide selection for many applications

Ganter offers a wide selection of stop locks. The spectrum ranges from inexpensive spring latches of plastic to especially heavy-duty stop locks with a precision-cast guide. Alongside a wide selection of standard parts in steel and stainless steel, Ganter can also produce spring latches to customer specifications.

Filter products
Material
Bolt diameter (from - to) Bolt diameter
Thread (from - to) Thread
Fixing method
Version
Product Family

GN 612 Cam Action Indexing Plungers, Steel Type: AK - Without plastic cap, with lock nut

GN 612

Cam Action Indexing Plungers, Steel
GN 612 Cam Action Indexing Plungers, Stainless Steel Type: A - without plastic cap, without lock nut<br />Material: NI - Stainless steel

GN 612

Cam Action Indexing Plungers, Stainless Steel
GN 672 Cam Action Indexing Plungers, with Plastic Guide Material: NI - Stainless steel<br />Type: AK - With lock nut

GN 672

Cam Action Indexing Plungers, with Plastic Guide
GN 712 Cam Action Indexing Plungers, Plunger Pin Protruded Type: A - Without rest position, without lock nut

GN 712

Cam Action Indexing Plungers, Plunger Pin Protruded
GN 712.1 Cam Action Indexing Plunger, Plunger Pin Retracted Type: A - Without rest position, without lock nut

GN 712.1

Cam Action Indexing Plunger, Plunger Pin Retracted
GN 721 Cam Action Indexing Plungers, Steel, without Locking Function Type: RAK - Right-hand lock, with lock nut

GN 721

Cam Action Indexing Plungers, Steel, without Locking Function
GN 721.1 Cam Action Indexing Plungers, Steel, with Locking Function Type: LAK - Left-hand lock, with lock nut

GN 721.1

Cam Action Indexing Plungers, Steel, with Locking Function
GN 721.5 Cam Action Indexing Plungers, Stainless Steel , without Locking Function Type: RA - Right-hand lock

GN 721.5

Cam Action Indexing Plungers, Stainless Steel , without Locking Function
GN 721.6 Cam Action Indexing Plungers, Stainless Steel, with Locking Function Type: LAK - Left-hand lock, with lock nut

GN 721.6

Cam Action Indexing Plungers, Stainless Steel, with Locking Function
GN 722.3 Spring Latches, Steel, with Flange for Surface Mounting Type: L - Left indexing cam<br />Finish: SW - Black, RAL 9005, textured finish

GN 722.3

Spring Latches, Steel, with Flange for Surface Mounting
GN 724.3 Spring Latches, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting Type: L - left indexing cam<br />Chamfered pin identification no.: 1 - Chamfer, top<br />Material / Finish: SW - Black, RAL 9005, textured finish<br />Catch identification no.: 2 - With catch

NEW GN 724.3

Spring Latches, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting
GN 722.2 Spring Latches, Steel, with Flange for Surface Mounting Type: A - Latch position right-angled to mounting holes<br />Finish: SW - Black, RAL 9005, textured finish

GN 722.2

Spring Latches, Steel, with Flange for Surface Mounting
GN 724.2 Spring Latches, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting Identification no.: 3 - Chamfer, right<br />Type: A - Latch arm position perpendicular to the flange<br />Material / Finish: SW - Black, RAL 9005, textured finish

NEW GN 724.2

Spring Latches, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting
GN 722.1 Spring Latches, Steel, for Welding Type: AU - Square, latch screwed, removable

GN 722.1

Spring Latches, Steel, for Welding
GN 722.1 Spring Latches, Stainless Steel, for Welding Type: R - Round, latch riveted, not removable

GN 722.1

Spring Latches, Stainless Steel, for Welding
GN 724.1 Spring Latches, Steel / Stainless Steel, with Chamfered Pin, for Welding Material: ST - Steel precision casting<br />Type: A1 - Chamfer, top

NEW GN 724.1

Spring Latches, Steel / Stainless Steel, with Chamfered Pin, for Welding