Heavy duty casters: Reliable mobility for the heaviest loads

Heavy duty casters are the ideal solution when it comes to transporting extremely heavy loads. Specially developed for demanding industrial applications, they can withstand even the heaviest weights and guarantee stability and safety on different surfaces. The wheel core of these casters are

made of resistant materials such as die-cast aluminum, cast iron or polyamide and are particularly abrasion, heat and impact resistant. Heavy duty casters are ideal for warehouses, production facilities and mechanical engineering, where the focus is on robustness and resilience. Maximize efficiency and safety with high-quality heavy duty casters.

Filter products
New Products
Load capacity in N (from - to) Load capacity in N
Specification
Wheel tread material
Wheel core material
Bracket material
Bearing type
Mounting type
Wheel Ø (from - to) Wheel Ø
Suitable floor type

GN 22892 Heavy Duty Casters, Polyamide, Heavy Version Bearing type: K - Ball bearing<br />Type (bracket): B - Rigid bracket<br />Coding: H - Heavy Version<br />Material (bracket): ST - Welded steel design

NEW GN 22892

Heavy Duty Casters, Polyamide, Heavy Version