d1 H13 | d2 h13 | s | d3 H13 | f | for screws with thread size |
---|---|---|---|---|---|
6,3 | 17 | 3 | 7 | 1 | M 6 |
8,4 | 21 | 4 | 9,5 | 1,5 | M 8 |
10,4 | 25 | 4 | 11,5 | 1,5 | M 10 |
12,5 | 30 | 6 | 14 | 2 | M 12 |
14,5 | 36 | 6 | 16 | 2 | M 14 |
16,5 | 40 | 6 | 18 | 2 | M 16 |
18,5 | 44 | 8 | 21 | 2,5 | M 18 |
20,5 | 44 | 8 | 23 | 2,5 | M 20 |
22,5 | 50 | 8 | 25 | 2,5 | M 22 |
24,5 | 50 | 10 | 27 | 3,5 | M 24 |
28 | 60 | 10 | 31 | 3,5 | M 27 |
31 | 68 | 10 | 34 | 3,5 | M 30 |
|
|||||||||||
Outside diameter d2 |
|||||||||||
Chamfer face diameter d3 |
|||||||||||
Inside diameter d1 |
|||||||||||
Chamfer angle α = 70° ± 2° |
|||||||||||
Chamfer edge F |
|||||||||||
Lead height h |
|||||||||||
Washer thickness s |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0