Oil Drain Valves

Oil drain valves are used for safely and reliably draining liquid media. By unscrewing the connecting piece, the valve opens, and the medium flows through the hose into a container. The great advantage is that impurities are avoided by the uncontrolled drainage of media.

Filter products
Material
Thread (from - to) Thread

GN 880.1 Connector Pieces, for Oil Drain Valves GN 880 Type: A - Connector straight

GN 880.1

Connector Pieces, for Oil Drain Valves GN 880
GN 880 Oil Drain Valves Material: ST - Steel

GN 880

Oil Drain Valves