GN 60b Cover Caps Plastic, for Aluminum Profiles (b-Modular System)

Cover Caps GN 60b: Plastic, for Aluminum Profiles (b-Modular System)
b-modular-system

b-Modular System (Bosch compatible)

Product description

Cover caps GN 60b make a visually appealing closure for the end faces of aluminum profiles, protecting against injuries from sharp cut edges and preventing the ingress of dust and dirt.

They can be fitted without machining the profile.

Specification

Plastic, Polyamide (PA)
BlackKSKS


RoHS

Hide technical drawing
GN 60b Cover Caps, Plastic, for Aluminum Profiles (b-Modular System) sketch

Article options / Table

Type

PPress-on type
Show / Hide columns
s1s2nh ≈Grid size
30308330
30608330
404010440
408010440
454510445
456010445
459010445
808010440
90*9010445
* Only compatible with profile type L

Build & Price

Width s1
Width s2
Slot width n
Type

Color
Black
Width s1
Width s2
Slot width n
Type

Color
Black

Selected Part (How to order)

Total (net)
1,00
plus VAT 0,19 €
gross 1,19 €
In stock
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 60b-30308-P-KSGN 60b-30608-P-KSGN 60b-404010-P-KSGN 60b-408010-P-KSGN 60b-454510-P-KSGN 60b-456010-P-KSGN 60b-459010-P-KSGN 60b-808010-P-KSGN 60b-909010-P-KS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback