JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

Because of a web page matching your requested link is no longer valid. You have been automatically redirected to the new link.

GN 6470 Support Bases Plastic

Photo

GN 6470 Support Bases, Plastic Type: I - gerade
Original design BAS2 / BAS3 / BAG2
Type: I - gerade
GN 6470 Support Bases, Plastic Type: I - gerade GN 6470 Support Bases, Plastic Type: Y - Y-förmig
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Support bases GN 6470 are used in combination with boiler or threaded tubes to build transport systems or work tables. Threads (M16) are provided on the bottom to accommodate adjustment or leveling feet.

Specification

Base
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +100 °C
  • Black, matte finish

Clamping set
Stainless steel AISI 304

  • Hex head screws DIN 931
  • Hex nuts DIN 934
  • Washers DIN 125

RoHS

Accessory

Cross Connectors GN 6470.1
Support Heads GN 6470.2
Side Support Heads GN 6470.3

Technical drawing

Hide technical drawing
GN 6470 Support Bases, Plastic sketch

Article options / Table

Type

Igerade
YY-förmig
Show / Hide columns
d1
Bore

Tube nominal size
DIN EN 10220 / EN 10255
B 42,41 1/4"
B 48,31 1/2"
B 48,31 1/2"
B 60,32"
B 60,32"

Build & Price

Specifications

Type


Bore d1

Mounting Information

93ce207b-2b06-47ab-aad0-bd75c1cbceb7

The adjustment or leveling feet are installed as shown in the outline.
The maximum projection of the leveling feet must not be
exceeded.

a5d5a6c0-faea-40af-bbe0-becfae3c8aa1

Application Examples

bf2cdaf8-6f14-448d-84f9-54edd7bda4ea

Selected Part (How to order)

Total (net)
27,23
plus VAT 5,17 €
gross 32,40 €
In stock
Weight: 0,722 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

At present, there is no direct download of 3D CAD data or 2D data for this part. Please send your inquiry by email directly to us. As soon as possible, we will send you the desired CAD-data.

Please add here your E-mail!


CAD Download Tutorial
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6470-I-B42,4GN 6470-Y-B42,4GN 6470-I-B48,3GN 6470-Y-B48,3GN 6470-I-B60,3GN 6470-Y-B60,3

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.