GN 6470.1 Cross Connectors Plastic

Cross Connectors GN 6470.1: Plastic
Original design GC.-SST
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Cross connectors GN 6470.1 are used with boiler or threaded tubes to build transport systems or work tables. They enable the creation of lateral connections with defined distance and stabilize the structure.

Specification

Connector
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +100 °C
  • Black, matte finish

Clamping set
Stainless steel AISI 304

  • Socket cap screws ISO 4762
  • Hex nuts DIN 934

RoHS

On request

With square 45 x 45

Hide technical drawing
GN 6470.1 Cross Connectors, Plastic sketch

Article options / Table

Show / Hide columns
d1
Bore

Tube nominal size
DIN EN 10220 / EN 10255
d2
Bore

Tube nominal size
DIN EN 10220 / EN 10255
B 42,41 1/4"B 42,41 1/4"
B 48,31 1/2"B 42,41 1/4"
B 48,31 1/2"B 48,31 1/2"
B 60,32"B 42,41 1/4"
B 60,32"B 48,31 1/2"

Build & Price

Bore d1
Bore d2
Bore d1
Bore d2

Selected Part (How to order)

Total (net)
11,70
plus VAT 2,22 €
gross 13,92 €
In stock
Weight: 0,324 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6470.1-B42,4-B42,4GN 6470.1-B48,3-B42,4GN 6470.1-B48,3-B48,3GN 6470.1-B60,3-B42,4GN 6470.1-B60,3-B48,3

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.