Conveyor Components

Conveyor components are made of high-quality plastic. They are used in the field of conveyor and transport technology and connect pipes and profiles stably while keeping their own weight to a minimum. The various versions allow almost any positioning option.

Filter products
Material
Bore (from - to) Bore

GN 6470 Support Bases, Plastic Type: I - gerade

NEW GN 6470

Support Bases, Plastic
GN 6470.2 Support Heads, Plastic Type: D - With slotted holes

NEW GN 6470.2

Support Heads, Plastic
GN 6471 Side Guides, Carrier Profile Aluminum, Cylinder and Ball Rollers on One Side Type: ZA - Cylindrically offset rollers<br />Identification no.: 1 - Single row

NEW GN 6471

Side Guides, Carrier Profile Aluminum, Cylinder and Ball Rollers on One Side
GN 6472 Side Guides, Carrier Profile Aluminum, Cylinder and Ball Rollers on Two Sides Type: K - Ball-shaped rollers<br />Identification no.: 1 - Single row

NEW GN 6472

Side Guides, Carrier Profile Aluminum, Cylinder and Ball Rollers on Two Sides
GN 6473 Side Guide Segments, Carrier Profile Plastic, Cylinder and Ball Rollers on One Side for Curves Type: K - Ball-shaped rollers<br />Identification no.: 1 - Single row

NEW GN 6473

Side Guide Segments, Carrier Profile Plastic, Cylinder and Ball Rollers on One Side for Curves
GN 6475 Side Guides, Plastic, Guide Contour Flat Material: HT - Polytetrafluorethylene<br />h<sub>1</sub>: 12

NEW GN 6475

Side Guides, Plastic, Guide Contour Flat