Mounting Clamps (Plastic)

Work Holding and Positioning Fixtures are made of high-quality plastic. They connect tubes, profiles and rods in a compact way with minimal weight. The variety of options makes nearly every position possible.

Filter products
Bore (from - to) Bore

GN 177 Universal Work Holding and Positioning Fixtures, Plastic Color of the cover cap: DSW - Black, RAL 9005, shiny finish

GN 177

Universal Work Holding and Positioning Fixtures, Plastic
GN 177.1 Work Gripper Blocks for GN 177, Plastic Type: C - With Bore for Countersunk Screw M6

GN 177.1

Work Gripper Blocks for GN 177, Plastic
GN 177.2 Base for GN 177, Plastic Color of the cover cap: DGB - Yellow, RAL 1021, shiny finish

GN 177.2

Base for GN 177, Plastic