JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

Because of a web page matching your requested link is no longer valid. You have been automatically redirected to the new link.

GN 1410 Telescopic Slides with Full Extension, Load Capacity up to 510 N

Photo

GN 1410 Telescopic Slides with Full Extension, Load Capacity up to 510 N

Product description

Information

Telescopic slides GN 1410 are installed vertically and in pairs. The stroke reaches ≈ 100 % of the nominal length l1 (full extension).

The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the mechanics. All mounting holes are easy to reach through auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Specification

Slide profile
Steel, Zinc plated, blue passivatedZBZB


Bearings
Roller bearing steel, hardened


Ball cage, outer slide
Plastic


Ball cage, inner slide
Steel, zinc plated


Rubber stop and detach function
Plastic / Elastomer


Operating temperature -20 °C to 100 °C


RoHS

On request

Other lengths and hole spacing
Other attachment options
Other surfaces

Technical drawing

3D
Hide technical drawing
GN 1410 Telescopic Slides with Full Extension, Load Capacity up to 510 N sketch

Article options / Table

Type

FWith rubber stop, locking device in back, detach function

Identification no.

1Mounting with through holes
Show / Hide columns
l1l2 +3 / -3
Stroke
l3Fs per pair in N
at 10,000 cycles

at 100,000 cycles
250250500450320
300300600460340
350350700480360
400400800510390
450450900510390
5005001000480360
5505501100460340
6006001200440340
6506501300420320
7007001400420320
7507501500400300
8008001600400300

Build & Price

Open 3D configurator
Length l1
Type

Identification no.

Finish
ZB

Mounting holes - outer slide

Drawing Mounting holes outer slide GN 1410
Show / Hide columns
l1a7a8a9a10a11a12a13a14a15a16a17
250183199---------
300259275---------
350259275309--------
400259275-323339--373---
450259275361.5387403------
500259275361.5387403451467----
550259275361.5387403451467501---
600259275361.5387403515531565---
650259275361.5387403579595629---
700259275361.5387403579595629---
750259275361.5387403547563597643659693
800259275361.5387403579595629707723757

Mounting holes - inner slide

Drawing Mounting holes outer slide GN 1410
Show / Hide columns
l1i4i5i6i7i8i9i10i11i12
250209.5225.5235------
300129.5145.5155257.5273.5283---
350161.5177.5187289.5305.5315---
400193.5209.5219353.5369.5379---
450193.5209.5219385.5401.5411---
500225.5241.5251449.5465.5475---
550257.5273.5283481.5497.5507---
600289.5305.5315545.5561.5571---
650321.5337.5347609.5625.5635---
700321.5337.5347609.5625.5635---
750193.5209.5219321.5337.5347673.5689.5699
800193.5209.5219353.5369.5379705.5721.5731

Fastening screws

For the said loading forces FS to be absorbed reliably in the surrounding structure, all available through-holes of the outer and inner slide having a diameter (Ø) of 4.5 must be used. Alternatively, the outer slide has holes with a diameter (Ø) of 6.3 for Euro screws. The elongated holes, Ø 4.5 x 4.8, are used likewise for fastening and facilitate adjustment during mounting when needed. Failure to use fastening screws reduces the specified load capacity accordingly. The following screws can be used for mounting:

Designation - standard
Hexagon socket button
head screw ISO 7380
Pan head screw,
Phillips ISO 7045
Pan head tapping screw,
Phillips ISO 7049

Outer slide

M 4

M 4

ST 3,9 / 4,2

Inner slide

M 4

M 4

ST 3,9 / 4,2

Rubber stop, locking device in back

Drawing Rubber stop GN 1410

The rubber stops of type F dampen the impact of the slide in the respective end position. This feature minimizes noise development and increases the lifespan. Attached to the slides in a partially concealed, partially visible manner, the stops meet each of the requirements in regard to shape, material, and hardness.
In the back stop position, the rubber stop takes on additionally a locking function, which is noticeable through a slight resistance on opening and closing.
If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements.

Detach function

Drawing detach function GN 1410

Type F has additionally a detach function through which the extension slides can be completely separated from one another in the area of the middle and inner slide. This feature not only facilitates mounting. It also allows the extension to be quickly removed, for example, when frequent maintenance work is performed on the components located behind.

The telescopic slide can be quickly and easily detached in the extracted position through activation of the release lever, allowing the inner slide to be removed from the front.

For reattaching the slides, the ball cages need to be moved to the front end position. Then the inner slide is inserted to the back end stop where it locks into place automatically.

The protected arrangement of the release mechanism prevents accidental detachment of the slide.

Drawing Detach function2 GN 1410

Information on load capacity

The maximum load capacity of telescopic slides depends on the slide profile, the nominal length l1, and the resulting stroke l2. Furthermore, the extension width, the slide materials used, and the parts of the component options, such as the dampened self-retracting mechanism, have a considerable influence.
The information on the maximum load capacity of the telescopic slides was determined in fatigue tests under the following conditions:

  • Slide arrangement vertical in pairs
  • Observance of all mounting information
  • Warp-resistant test set-up
  • Equal distribution of the load FS throughout the extension finish
  • Standard slide spacing of 450 mm
  • 10,000, 50,000 or 100,000 test cycles
    (one extraction and retraction = one cycle)
  • Gradual increasing of load

Drawing Load capacity telescopic slides

Wear, performance, and maximum bending were assessed after every test segment.

Selected Part (How to order)

Total (net)
19,57
plus VAT 3,72 €
gross 23,29 €
In stock
incl. material surcharge: 0,57 €
The material surcharge is already included in the price.
Weight: 0,700 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024200
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.