JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 32i Angle Connectors Aluminum, for Aluminum Profiles (i-Modular System), Corner Installation

Photo

GN 32i Angle Connectors, Aluminum, for Aluminum Profiles (i-Modular System), Corner Installation s: 30/40
s: 30/40
GN 32i Angle Connectors, Aluminum, for Aluminum Profiles (i-Modular System), Corner Installation s: 30/40 GN 32i Angle Connectors, Aluminum, for Aluminum Profiles (i-Modular System), Corner Installation s: 60/80

i-Modular System (Item compatible)

Product description

Information

Angle connectors GN 32i fasten aluminum profiles together at right angles and are primarily used for creating corner braces at 45° angles.

The braces are fastened with universal connectors GN 22i, requiring their anti-twist protection to be removed. This requires the profile to be machined.

Specification

Aluminum
Anodized, natural colorN


RoHS

Accessory

Universal Connectors GN 22i
T-Nuts GN 50i

Technical drawing

3D
Hide technical drawing
GN 32i Angle Connectors, Aluminum, for Aluminum Profiles (i-Modular System), Corner Installation sketch

Article options / Table

Profile type

SHeavy

Identification no.

1Corner installation

Type

AWithout fastening set
Show / Hide columns
sl1nd1d2d3d4hl2m1m2m3 +0,5t1t2 +0,5
30306M 65,516M 627,41217,4-156,512,7
40408M 86,520M 836,61624-201416
60306M 65,516M 627,41247,430156,512,7
80408M 86,520M 836,6166440201416

Build & Price

Open 3D configurator
Specifications

Profile width s
Length l1
Slot width n
Profile type

Identification no.

Type

Finish

Assembly Instructions / Profile Machining

MD32i_MT-50335-0

Selected Part (How to order)

Total (net)
16,97
plus VAT 3,22 €
gross 20,19 €
In stock
Weight: 0,023 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.