GN 22i Universal Connectors Zinc Die Casting, for Aluminum Profiles (i-Modular System)

Universal Connectors GN 22i: Zinc Die Casting, for Aluminum Profiles (i-Modular System)
i-modular-system

i-Modular System (Item compatible)

Product description

Universal connectors GN 22i fasten aluminum profiles together at right angles and, when used in pairs, secure them against twisting. Only one profile has to be machined.

The connection can be freely positioned and slid along the slot. The anti-twist protection can be easily removed thanks to its predetermined breaking point, allowing installation at any angle relative to the profile slot. If panels are used in the slot, they must be suitably pocketed.

Universal connectors are supplied in bundles. The table shows the quantity included in each bundle.

Specification

  • Housing
    Zinc die casting, zinc platedZZ

  • Screw and T-nut
    Steel, zinc plated, blue passivatedSZ

RoHS

Hide technical drawing
GN 22i Universal Connectors, Zinc Die Casting, for Aluminum Profiles (i-Modular System) sketch

Article options / Table

Type

VWith anti-twist protection

Coding

CWith screw and T-nut
Show / Hide columns
nBundle
Pieces
d1d2l1l2+0,5A/F+0,5Tightening torque
in Nm
6416M 625,511,515412,78
8420M 833,515,52051625

Build & Price

Slot width n
Type

Coding

Material / Finish (Housing)

Material / Finish (Screw and T-nut)

Bundle (Pieces)
Slot width n
Type

Coding

Material / Finish (Housing)

Material / Finish (Screw and T-nut)

Bundle (Pieces)

Assembly Instructions / Profile Machining

MD22i_MT-50291-0

Selected Part (How to order)

Total (net)
11,72
plus VAT 2,23 €
gross 13,95 €
In stock
Weight: 0,072 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 22i-6-V-C-ZZSZ-4GN 22i-8-V-C-ZZSZ-4

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.