JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 449.4 Snap Latches Plastic, with Gripping Tray

Photo

GN 449.4 Snap Latches, Plastic, with Gripping Tray
ELESA original design
code: CMS
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

Snap latches GN 449.4 combine the function of a gripping tray with that of a snap latch to provide an easy way to keep doors and covers closed.

The mounting hole must be created according to the dimensions specified in the mounting information. For mounting, first insert the front body into the hole in the door, then push in the housing from the opposite side. Use the two supplied self-tapping screws to join the housing with the front body.

Finally, orient the snap element based on the reference marks and mount it on the frame or profile.

Specification

Front body
Plastic (Polyacetal POM)

  • Temperature resistant up to 60 °C
  • UV resistant

Housing / snap element
Plastic (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 60 °C
  • UV resistant

Color
Black, matte finishSWSW


Self-tapping screws ISO 7049-ST3.5x19
Stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 449.4 Snap Latches, Plastic, with Gripping Tray sketch

Article options / Table

Show / Hide columns
d1l1Wall thickness
Nominal size

s
a
Profile cross-section
bd2d3d4h1h2h3h4l2l3l4l5l6m1m2
5915A 11...10304457505,133253,52328534819,5306,3
5920A 11...10404457505,133253,52328534819,5306,3

Build & Price

Open 3D configurator
Diameter d1
Length l1
Nominal size
Color
SW

Selected Part (How to order)

Total (net)
9,97
plus VAT 1,89 €
gross 11,86 €
In stock
ELESA Code: 6271
Description: CMS.60-10-30
Weight: 0,058 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.