Reliably secure doors and covers with the snap lock

A snap lock is a form-fitting latching element for doors and covers. It functions similarly to typical door hardware.

The snap lock consists of a housing with a spring-loaded latching element.

Upon closing the cover or door, the wedge-shaped latching element is pressed back

into the housing of the lock by the door frame or a fixed stop element. Once the closed position is reached, the latching element is moved into the locking position behind the stop or door frame by the spring. The snap lock is opened by pressing a push button. When pressed, this retracts the latching element, allowing the cover or door to be opened.

In addition to snap locks, this product group also includes spring-bolt door latches, ball catches, slam latches, stop locks and ledge handles with locks.

Filter products
New Products
Material
Operation
Product Family

GN 449 Spring-Bolt Door Latches Type: A - Snap lock, without interlock, without finger handle<br />Color: SW - Black, matte finish

GN 449

Spring-Bolt Door Latches
GN 449.1 Spring-Bolt Door Latches, Plastic, Adjustable, with Cover Type: A - Snap lock, without interlock, without finger handle<br />Color: LG - Gray, matte finish

GN 449.1

Spring-Bolt Door Latches, Plastic, Adjustable, with Cover
GN 936 Slam Latches, with and without Lock Type: SCL - Lockable (same lock)<br />Color: SW - Black, RAL 9005, textured finish

NEW GN 936

Slam Latches, with and without Lock
GN 4490 Ball Catches, zinc die casting Finish: SW - Black, RAL 9005, textured finish

GN 4490

Ball Catches, zinc die casting
GN 702 Stop Locks, Zinc Die Casting, with 4 Indexing Positions Type: C - With male thread<br />Color: SW - Black, RAL 9005

GN 702

Stop Locks, Zinc Die Casting, with 4 Indexing Positions
GN 720 Stop Locks Color: SW - Black, RAL 9005, textured finish

GN 720

Stop Locks