JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 80b Transport and Base Plates Zinc Die Casting, for Aluminum Profiles (b-Modular System)

Photo

GN 80b Transport and Base Plates, Zinc Die Casting, for Aluminum Profiles (b-Modular System) s<sub>1</sub>xs<sub>2</sub>: 30x60/40x80/45x90
s1xs2: 30x60/40x80/45x90
GN 80b Transport and Base Plates, Zinc Die Casting, for Aluminum Profiles (b-Modular System) s<sub>1</sub>xs<sub>2</sub>: 30x60/40x80/45x90 GN 80b Transport and Base Plates, Zinc Die Casting, for Aluminum Profiles (b-Modular System) s<sub>1</sub>xs<sub>2</sub>: 80x80/90x90
b-modular-system

b-Modular System (Bosch compatible)

Product description

Information

Transport and base plates GN 80b affix attachments such as leveling feet or castors to aluminum profiles.

They are installed in the profile holes on the end faces using suitably tapped threaded holes or thread-forming screws.

Specification

Zinc die casting, blackZS


RoHS

Accessory

Central Screws GN 21b

Technical drawing

Hide technical drawing
GN 80b Transport and Base Plates, Zinc Die Casting, for Aluminum Profiles (b-Modular System) sketch

Article options / Table

Type

AWithout screws
Show / Hide columns
s1s2nd1d2
For screw
h1h2m1m2Grid size
30608M 10M 12M 8 / S 8123,230-30
408010M 10M 12M 12 / S 1216840-40
459010M 12M 14M 12 / S 1216845-45
808010M 12M 16M 12 / S 12168404040
90*9010M 16M 20M 12 / S 12168454545
* Only compatible with profile type L

Build & Price

Width s1
Length s2
Slot width n
Thread d1
Type

Material / Color

Assembly Instructions / Profile Machining

29357dd0-5711-4b1c-b571-55c31d193e33

Selected Part (How to order)

Total (net)
8,41
plus VAT 1,60 €
gross 10,01 €
In stock
Weight: 0,098 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

At present, there is no direct download of 3D CAD data or 2D data for this part. Please send your inquiry by email directly to us. As soon as possible, we will send you the desired CAD-data.

Please add here your E-mail!


CAD Download Tutorial
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 80b-30608M10-A-ZSGN 80b-30608M12-A-ZSGN 80b-408010M10-A-ZSGN 80b-408010M12-A-ZSGN 80b-459010M12-A-ZSGN 80b-459010M14-A-ZSGN 80b-808010M12-A-ZSGN 80b-808010M16-A-ZSGN 80b-909010M16-A-ZSGN 80b-909010M20-A-ZS

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.