JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 736 Control Handwheels Aluminum, Black Anodized

Photo

GN 736 Control Handwheels, Aluminum Type: D - With revolving handle
Type: D - With revolving handle
GN 736 Control Handwheels, Aluminum Type: D - With revolving handle GN 736 Control Handwheels, Aluminum Type: A - Without handle

Product description

Information

Control handwheels GN 736 are used for setting operations with low torque.

Coarse setting is made by means of the cylindrical handle (fingertip grip) followed by fine setting using the knurled rim of the handwheel.

Specification

Aluminum
Black anodized


Hub cover
Plastic, light gray


Collet / hexagon nut
Brass


Stainless steel grub screw DIN 916
With internal hexagon and serrated point


Revolving cylindrical handles GN 599.5

  • Plastic, Technopolymer
    Black, matte
  • Spindle
    Stainless steel AISI 303

RoHS

Technical drawing

3D
Hide technical drawing
GN 736 Control Handwheels, Aluminum sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway
ZWith collet

Type

AWithout handle
DWith revolving handle
Show / Hide columns
d1d2 H8
Bore
d3d4d5b -0,5hl1l2l3rØ
Handle
5210223739,5133,823171915,513
6210254749,5133,823172120,514

Build & Price

Open 3D configurator
Handwheel diameter d1
Bore code



Bore diameter d2
Type


Selected Part (How to order)

Total (net)
14,67
plus VAT 2,79 €
gross 17,46 €
In stock
incl. material surcharge: 0,56 €
The material surcharge is already included in the price.
Weight: 0,069 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.