GN 21b Central Screws Steel, for Aluminum Profiles (b-Modular System)

Central Screws GN 21b: Steel, for Aluminum Profiles (b-Modular System)
b-modular-system

b-Modular System (Bosch compatible)

Product description

Central screws GN 21b connect aluminum profiles at right angles. Only one profile has to be machined. The thread in the end face profile hole is formed by the central screw itself. The self-forming thread should be lubricated to simplify assembly.

Specification

Steel, zinc plated, blue passivatedSZ


RoHS

Hide technical drawing
GN 21b Central Screws, Steel, for Aluminum Profiles (b-Modular System) sketch

Article options / Table

Type

AWithout cover cap
Show / Hide columns
nd1
Self-forming thread
l1d2d3l2A/FTightening torque
in Nm
8S 825167,84,5T4025
10S 1230199,86T5035

Build & Price

Slot width n
Thread d1 (self-forming)
Length l1
Type

Material/Finish

Slot width n
Thread d1 (self-forming)
Length l1
Type

Material/Finish

Assembly Instructions / Profile Machining

f9323eca-a4e0-4dc5-acd6-9dcc77de26ae

Selected Part (How to order)

Total (net)
0,47
plus VAT 0,09 €
gross 0,56 €
In stock
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181595
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 21b-8S825-A-SZGN 21b-10S1230-A-SZ

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.