JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 628.1 Cabinet U-Handles Plastic, Antimicrobial

Photo

GN 628.1 Cabinet U-Handles, Plastic, Antimicrobial Finish: SGA - Black-gray, RAL 7021, matte finish
Original design
code: EBP.SAN
Finish: SGA - Black-gray, RAL 7021, matte finish
GN 628.1 Cabinet U-Handles, Plastic, Antimicrobial Finish: SGA - Black-gray, RAL 7021, matte finish GN 628.1 Cabinet U-Handles, Plastic, Antimicrobial Finish: WSA - White, RAL 9016, matte finish
Sanline

Product Family Sanline

Sanline standard parts made of antibacterial synthetic materials or coatings prevent microbes or bacteria from settling and growing on operating elements. The technology based on silver ions is absolutely harmless for the user and also remains effective after many cleaning cycles.

  • antibacterial plastic/coating
  • long-lasting efficiency, also after frequent cleaning
  • absolutely harmless for the user
Show all Sanline products
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products
with-IF-Award-Icon

Product description

Information

Cabinet U-handles GN 628.1 are manufactured from an antimicrobial plastic.

Adding a silver-based substance has created a natural active agent that helps to prevent the growth of bacteria. Even after repeated cleaning with soap or solvent, the antimicrobial effect of this additive will not diminish. Sterilising at temperatures below 130 °C will also have no effect on the antimicrobial property.

With these properties, the handles are the perfect choice for use in medical engineering, in the food and the pharmaceutical industry, and in general wherever hygiene is of great importance.

Specification

Handle
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +130 °C
  • Black-gray, RAL 7021, matte finishSGASGA
  • White, RAL 9016, matte finishWSAWSA

Cover cap
Plastic, Polyamide (PA)

  • Black-gray (for SGA)
  • White (for WSA)

RoHS

Technical drawing

3D
Hide technical drawing
GN 628.1 Cabinet U-Handles, Plastic, Antimicrobial sketch

Article options / Table

Type

BMounting from the operator's side
Show / Hide columns
l1d1d2h1h2l2l3
min.
sA/Ft
117 ±0,58,5263918143918,5138,5
179 ±18,52951192081509,51316

Build & Price

Open 3D configurator
Length l1
d1
Type

Finish
SGA
WSA

Sanline - General notes

Handles and operating elements can act as vectors for many pathogens. Upon every hand contact, bacteria and germs take hold on the surface, where they can proliferate unchecked over time, such as between two cleaning cycles. If one or more other people later touch the same part, the expanded population of pathogens has the opportunity to spread even further.

The antimicrobial standard parts of the Sanline product family can prevent pathogens from propagating on an operating element. This actively reduces the spread of bacteria, fungi, and viruses.

Additives based on silver ions that are used in the plastics or powder coatings of standard parts of the Sanline product family destroy the cell walls of the microorganisms, killing them in the process. The effectiveness is retained for a long time, even after frequent cleaning cycles, and is absolutely safe for the user.

With their antimicrobial properties, the Sanline operating elements are predestined for areas with elevated hygiene requirements. These include doctors’ offices, hospitals, rehabilitation and care facilities as well as cafeterias, food-processing plants and agricultural operations with livestock. Sanline products also reduce the risk of infection in locations where many different people come into contact with handles and operating elements, such as in stadiums and concert halls, parks and wellness facilities as well as on public transport.

Functioning principle

Plastics or powder coatings manufactured with silver ions inhibit the establishment and proliferation of pathogens on the surface. The effect is based on a natural principle and remains continuously effective for a long time.

Silver ions (Ag⁺) diffuse from the plastic surface and attach to the cell walls of the microbe. After a short time, the silver ions break through the cell wall of the microbe and destroy the enzyme activity within the cell. The genetic material of the microbe is attacked, preventing further cell division and eventually killing off the germ.

63433111-02e2-46f8-be60-6738e79f3531

The antimicrobial effect of the additive is not reduced by repeated cleaning with soap or solvent. Even at sterilization temperatures the effect is not lost.

Laboratory tests

The plastics or powder coatings of the Sanline standard parts were tested by an accredited testing laboratory on the following microorganisms:

Plastic

Bacteria (as per ISO 22196:2011):

  • Staphylococcus aureus ATCC® 25923™
  • Escherichia coli ATCC® 25922™
  • Klebsiella pneumoniae ATCC® 13883™
  • Pseudomonas aeruginosa ATCC® 27853™

Fungi (as per ISO 22196:2011):

  • Candida albicans ATCC® 10231™

The principle of action has been shown to reduce the growth of bacteria and fungi within 24 hours so that the surfaces ultimately exhibit less than 1% of the original microbial contamination. In the case of viruses, the contamination is reduced to below 5%.

Typical standard part
Microorganism proliferation in a period of 24 h

2f5389f7-bce0-4504-99be-737cb27877ec

Sanline standard part
Microorganism reduction in a period of 24 h

377a815b-2621-4599-b49c-4dbf7c6de88e

Selected Part (How to order)

Total (net)
7,25
plus VAT 1,38 €
gross 8,63 €
In stock
ELESA Code: 153211-C1
Description: EBP.140-8-SAN-C1
Weight: 0,055 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 628.1-117-8,5-B-SGAGN 628.1-117-8,5-B-WSAGN 628.1-179-8,5-B-SGAGN 628.1-179-8,5-B-WSA

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.