GN 831.2 Toggle Latches Steel / Stainless Steel, with Safety Catch

Photo

GN 831.2 Toggle Latches, Steel / Stainless Steel, with Safety Catch Material: ST - Steel
Material: ST - Steel
GN 831.2 Toggle Latches, Steel / Stainless Steel, with Safety Catch Material: ST - Steel GN 831.2 Toggle Latches, Steel / Stainless Steel, with Safety Catch Material: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Toggle latches GN 831.2 are used for the secure holding of flaps, container lids, machine coverings and similar applications. The clamping stroke exceeds the dead centre point which makes them vibration proof. The safety mechanism for GN 831.2 gives additional protection against inadvertent opening of the catch.

Due to the movement sequence of the mechanics in the clamping hook, components to be linked can be pulled towards each other over a distance of up to 15 mm. The adjustable range w2 is achieved via a threaded spindle M6 on the clamping hook.

The loads specified in the above table are simply guide line values for a nominal static pulling force which the lock can withstand. Depending on the conditions under which these toggle latches are used such as vibration or shock loads, the pulling force can be adversely affected.

The catch bracket is included.

Specification

SteelST
Nickel plated


Stainless steelNI AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 831.2 Toggle Latches, Steel / Stainless Steel, with Safety Catch sketch

Article options / Table

Show / Hide columns
SizeFH in N
Holding capacity
b1b2b3b4b5b6b7d1d2h1h2
1101100302452353719365,24,22013
Show / Hide columns
Sizeh3l1
min.
l2l3
min.
m1m2m3m4m5r ≈w1
Stroke
w2
Adjustable
range
11022140517836810155,5631612

Build & Price

Open 3D configurator
Size
Material


Selected Part (How to order)

Total (net)
6,52
plus VAT 1,24 €
gross 7,76 €
In stock
Weight: 0,103 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83089000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.