GN 832.4 Toggle Latches Steel / Stainless Steel

GN 832.4 Toggle Latches, Steel / Stainless Steel Material: ST - Steel
Material: ST - Steel

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Toggle latches GN 832.4 are used for the secure holding of flaps, container lids, etc. They lock securely over the center and are thus vibration proof.

The components to be linked are held in position by the elasticity of the U-bolt latch.

The load specified in the table is simply a guideline value for the nominal static pulling force the toggle latch can withstand. The holding capacity can be adversely affected by the conditions under which the latch is used, such as vibration or shock loads.

The catch bracket is included.

Specification

SteelST
Zinc plated, blue passivated


Stainless steelNI AISI 304


RoHS

Hide technical drawing
GN 832.4 Toggle Latches, Steel / Stainless Steel sketch

Article options / Table

Show / Hide columns
SizeFH in N
Holding capacity
b1b2 +0,5b3b4b5b6d1d2h1
5555023151125221623,212
Show / Hide columns
Sizeh2l1l2-1l3m1m2m3m4r ≈
558574034,55,5103,81426

Build & Price

Size
Material


Size
Material


Selected Part (How to order)

Total (net)
1,64
plus VAT 0,31 €
gross 1,95 €
In stock
Weight: 0,024 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83089000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.