JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

DIN 319 Ball Knobs Plastic, Red

Photo

DIN 319 Ball Knobs, Plastic, Red Material: KU - Plastic
Type: C - With tapped hole, wihout bushing
Color: RT - Red
Material: KU - Plastic
Type: C - With tapped hole, wihout bushing
Color: RT - Red
DIN 319 Ball Knobs, Plastic, Red Material: KU - Plastic
Type: C - With tapped hole, wihout bushing
Color: RT - Red DIN 319 Ball Knobs, Plastic, Red Material: KT - Plastic
Type: C - With tapped hole, wihout bushing
Color: RT - Red DIN 319 Ball Knobs, Plastic, Red Material: KT - Plastic
Type: E - With tapped bushing
Color: RT - Red DIN 319 Ball Knobs, Plastic, Red Material: KU - Plastic
Type: E - With tapped bushing
Color: RT - Red

Product description

Information

Ball knobs DIN 319 in sizes 30 and 35, as well as various thread of type C and ball knobs made ​​of technopolymer (KT) are not on the official DIN standard sheet.

Specification

PlasticKU, phenolic resin PF)

  • Flash removed and polished
  • RedRTRT, similar to RAL 3003
  • Bushing for type E
    Steel, zinc plated

PlasticKT, Polyamide (PA)

  • Shock resistant
  • RedRTRT, similar to RAL 3003
  • Bushing for Type E
    Steel, zinc plated

RoHS

Technical drawing

3D
Hide technical drawing
DIN 319 Ball Knobs, Plastic, Red sketch

Article options / Table

Type

CWith tapped hole, wihout bushing
EWith tapped bushing
Show / Hide columns
d1d2
KU
Type C

KT
Type C
d3
KU
Type E

KT
Type E
d4h ≈t1
min.
t2
min.
10M 3-------59,35-
12M 4-------611,26-
16M 4M 5-M 4M 5-M 4M 581566
20M 5M 6-M 5M 6M 5M 5M 612187,57,5
25M 5M 6M 8M 6M 8M 6M 6M 81522,599
30M 6M 8------152812-
32M 6M 8M 10M 8M 10M 8M 8M 1018291212
35M 8M 10------1832,515-
40M 8M 10M 12M 10M 12M 10M 10M 1222371515
50M 10M 12---M 12--28461818

Build & Price

Open 3D configurator
Specifications





Material


Ball diameter d1
Thread d2 (KU)
Thread d2 (KT)
Thread d3 (KU)
Thread d3 (KT)
Type


Color
RT

Selected Part (How to order)

Total (net)
0,54
plus VAT 0,10 €
gross 0,64 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 319-KU-10-M3-C-RTDIN 319-KU-12-M4-C-RTDIN 319-KU-16-M4-C-RTDIN 319-KU-16-M5-C-RTDIN 319-KT-16-M4-C-RTDIN 319-KT-16-M5-C-RTDIN 319-KT-16-M4-E-RTDIN 319-KT-16-M5-E-RTDIN 319-KU-20-M5-C-RTDIN 319-KU-20-M6-C-RTDIN 319-KT-20-M5-C-RTDIN 319-KT-20-M6-C-RTDIN 319-KU-20-M5-E-RTDIN 319-KT-20-M5-E-RTDIN 319-KT-20-M6-E-RTDIN 319-KT-25-M6-C-RTDIN 319-KT-25-M8-C-RTDIN 319-KU-25-M5-C-RTDIN 319-KU-25-M6-C-RTDIN 319-KU-25-M8-C-RTDIN 319-KU-25-M6-E-RTDIN 319-KT-25-M6-E-RTDIN 319-KT-25-M8-E-RTDIN 319-KU-30-M6-C-RTDIN 319-KU-30-M8-C-RTDIN 319-KU-32-M6-C-RTDIN 319-KU-32-M8-C-RTDIN 319-KU-32-M10-C-RTDIN 319-KT-32-M8-C-RTDIN 319-KT-32-M10-C-RTDIN 319-KU-32-M8-E-RTDIN 319-KT-32-M8-E-RTDIN 319-KT-32-M10-E-RTDIN 319-KU-35-M8-C-RTDIN 319-KU-35-M10-C-RTDIN 319-KT-40-M10-C-RTDIN 319-KT-40-M12-C-RTDIN 319-KU-40-M8-C-RTDIN 319-KU-40-M10-C-RTDIN 319-KU-40-M12-C-RTDIN 319-KU-40-M10-E-RTDIN 319-KT-40-M10-E-RTDIN 319-KT-40-M12-E-RTDIN 319-KU-50-M10-C-RTDIN 319-KU-50-M12-C-RTDIN 319-KU-50-M12-E-RT

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.