JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

DIN 582 Lifting Eye Nuts Steel

Photo

DIN 582 Lifting Eye Nuts, Steel

Product description

Information

The following guidelines of the lifting eye nuts DIN 582 have to be observed in addition to the load values given in the above table.

The eye nut must be of fully screwd in to achieve a perfect contact between the two mating faces.

Both threads must be of a equal length and the base material of equal strength to that of the nut.

Operating instructions with more details and specifications are included with every delivery (see also www.ganternorm.com/en/service).

The official DIN standard sheet specifies the additional sizes M42, M48, M56, M64, M72 x 6, M80 x 6 und M100 x 6.

Specification

SteelST C15E

  • Drop-forged
  • Annealed
  • Contact face machined
  • Zinc plated, blue passivated

RoHS

Technical drawing

3D
Hide technical drawing
DIN 582 Lifting Eye Nuts, Steel sketch

Article options / Table

Show / Hide columns
d1d2d3d4ehkmF1 max.
in N
F2 max.
in N
F3 max.
in N
M 82036208,53681014001000700
M 1025452510451012230017001150
M 1230543011531214340024001700
M 1635633513621416700050003500
M 20407240167116191200086006000
M 245090502090202418000129009000
M 306510860251092428320002300016000
M 367512670301282832460003300023000

Build & Price

Open 3D configurator
Specifications


Thread d1
Material

Selected Part (How to order)

Total (net)
1,53
plus VAT 0,29 €
gross 1,82 €
In stock
Weight: 0,055 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.