JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

DIN 808 Universal Joints with Needle Bearing Single or Double

Photo

DIN 808 Universal Joints with Needle Bearing Bore code: K - With keyway
Type: DW - Double, needle bearing
Bore code: K - With keyway
Type: DW - Double, needle bearing
DIN 808 Universal Joints with Needle Bearing Bore code: K - With keyway
Type: DW - Double, needle bearing DIN 808 Universal Joints with Needle Bearing DIN 808 Universal Joints with Needle Bearing Bore code: B - Without keyway
Type: DW - Double, needle bearing DIN 808 Universal Joints with Needle Bearing Bore code: B - Without keyway
Type: EW - Single, needle bearing DIN 808 Universal Joints with Needle Bearing Bore code: K - With keyway
Type: EW - Single, needle bearing DIN 808 Universal Joints with Needle Bearing Bore code: V - With square
Type: DW - Double, needle bearing DIN 808 Universal Joints with Needle Bearing Bore code: V - With square
Type: EW - Single, needle bearing

Product description

Information

The permissible r.p.m. of universal joints with needle bearings DIN 808 is higher than for those with friction bearings, but is still dependent on the load, duration of use as well as angular disposition. Ideal applications allow speeds of up to 4000 r.p.m.

Needle bearings give the universal joints at 3° to 5° angular disposition a considerably higher degree of efficiency than those fitted with friction bearings. The needle bearings have a permanent lubrication and thus do not require servicing.

Information regarding the selection of universal joints with needle bearing.

Specification

Steel
Plain


Joint bearing areas, pins
Case-hardened


RoHS

On request

With other or unequal bores

Technical drawing

3D
Hide technical drawing
DIN 808 Universal Joints with Needle Bearing sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway
V*With square
Show / Hide columns
d1d2 H7
Bore
H10
Square V
l1l2l3l4+1
max. assembly
length of the shaft
2210V 10*4874242612
2212V 10*6288312618
2512V 12*5686283013
2516V 12*74104373021
2814V 14*6096303613
3216V 16*68105343716
3220V 16*86124433824
3618V 18*74114374017
4220V 20*82128414618
4225V 20*108156544831
4522V 22*9514547,55022
5025V 25*108163545526
5030V 25*132188665638
5830V 30*122190616829
5832V 30*130198656833
7035V 35140212707235
* not available from stock, requires a minimum order quantity

Build & Price

Open 3D configurator
Specifications


Outside diameter d1
Bore code



Bore d2
Square s
l2
l1
Type


GN 110.1 Cross holes (special order)

Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11
K / B
d2 x4
B
d3Length l
K / V
Length l
B
6-22M 344
8-33M 55,55,5
10-34M 55,56
121445M 66,57
161856M 689
20-58M 6810
22-68M 61010
25-610M 81014
3032612M 81416
35-612M 81616

Cross holes in universal joint shafts and in universal shafts are ideal for the production of shaft-hub links using a pin or a thrust screw. For bore holes with a feather key groove or square, they serve to secure the axial position of universal joint and shaft. The d2 pin bore with H11 tolerance is intended for use with coiled spring pins.
The position of the cross holes / the threaded hole with reference to the hub key slot / the square or of the universal joints is shown in the overview.
Should one of the joint sides be delivered without cross holes / threaded holes, this is indicated with QX on the desired location of the article number.

The cross hole GN 110.1 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Universal joints DIN 808-16-B6-56-DG with cross hole GN 110.1-QX-GE

How to order GN 110.1

Selected Part (How to order)

Total (net)
109,74
plus VAT 20,85 €
gross 130,59 €
In stock
Weight: 0,141 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84831050
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.