Universal Joints

Universal joints transmit rotation and torque from shafts that can be at a changeable angle to each other. A variety of materials are available as well as designs with friction bearings and with needle bearings for higher demands.

Filter products
Material
Bore (from - to) Bore
Square (from - to) Square

DIN 808 Universal Joints with Friction Bearing Bore code: B - Without keyway<br />Type: DG - Double, friction bearing

DIN 808

Universal Joints with Friction Bearing
DIN 808 Universal Joints with Friction Bearing, Stainless Steel Material: NI - Stainless steel<br />Bore code: B - Without keyway<br />Type: DG - Double, friction bearing

DIN 808

Universal Joints with Friction Bearing, Stainless Steel
DIN 808 Universal Joints with Needle Bearing Bore code: B - Without keyway<br />Type: EW - Single, needle bearing

DIN 808

Universal Joints with Needle Bearing
GN 808.1 Gaiters for Universal Joints Type: D - For double joints

GN 808.1

Gaiters for Universal Joints