JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 10i Aluminum Profiles i-Modular System, with Open Slots on All Sides, Profile Type Heavy

Photo

GN 10i Aluminum Profiles, i-Modular System, with Open Slots on All Sides, Profile Type Heavy Profile size: I-40408S
Finish: N - Anodized, natural color
Profile size: I-40408S
Finish: N - Anodized, natural color
GN 10i Aluminum Profiles, i-Modular System, with Open Slots on All Sides, Profile Type Heavy Profile size: I-40408S
Finish: N - Anodized, natural color GN 10i Aluminum Profiles, i-Modular System, with Open Slots on All Sides, Profile Type Heavy Profile size: I-40168S
Finish: N - Anodized, natural color GN 10i Aluminum Profiles, i-Modular System, with Open Slots on All Sides, Profile Type Heavy Profile size: I-40808S
Finish: N - Anodized, natural color GN 10i Aluminum Profiles, i-Modular System, with Open Slots on All Sides, Profile Type Heavy Profile size: I-80808S
Finish: N - Anodized, natural color

i-Modular System (Item compatible)

Product description

Information

Aluminum profiles GN 10i are produced by extrusion molding. They can be used, for example, to easily construct protective enclosures, workplace equipment or jigs.

Aluminum profiles in combination with the removable and reusable accessories form a flexible modular system. Attachments can be fastened to either the slots or the end faces via the holes.

Aluminum profiles are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Aluminum
Anodized, natural colorN


RoHS

Accessory

T-Nuts GN 50i
Cover Caps GN 60i
Cover and Edging Profiles GN 70i
Cover Profiles GN 71i
Transport and Base Plates GN 80i

Technical drawing

3D
Hide technical drawing
GN 10i Aluminum Profiles, i-Modular System, with Open Slots on All Sides, Profile Type Heavy sketch

Article options / Table

Profile type

SHeavy
Show / Hide columns
s1s2nLength+1,5 mm
in meters
Bundle
Pieces
dkms3tGrid size
401682345-284,512,2540
404082346,8--4,512,2540
408082326,840-4,512,2540
808082316,840-4,512,2540

Build & Price

Open 3D configurator
Specifications

Profile width s1
Profile height s2
Slot width n
Profile type

Finish
Length l
Bundle (Pieces)

Selected Part (How to order)

Total (net)
160,89
plus VAT 30,57 €
gross 191,46 €
In stock
incl. material surcharge: 12,57 €
The material surcharge is already included in the price.
Weight: 8,960 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.