JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 1150 Latches Stainless Steel, Operating Side in Hygienic Design (Front Hygiene)

Photo

GN 1150 Latches, Stainless Steel, Operating Side in Hygienic Design (Front Hygiene)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Information

Latches GN 1150 are intended for use in hygienic areas and meet hygiene requirements on the operating side (front hygiene). The locking mechanism is protected by two seals. At the same time, the high surface quality (Ra < 0.8 µm) and dead-space-free mounting prevent dirt from adhering and facilitate cleaning.

The latches create a secure closure by rotating a maximum of 90°, which positions the latch arm in the locked position behind the frame. Slanted surfaces on the latch arm ensure smooth positioning. Latch arms are available with different bend angles to cover a latch arm distance A from 6 to 28 mm.

The mounting holes in the housing must be at a right angle, free of burrs and without a chamfer. This ensures that the sealing rings will function properly. Latches GN 1150 are supplied with loosely enclosed latch arm.

Specification

Lock housing
Stainless steel AISI 316L


Latch arm
Stainless steel

  • AISI 304 for d1 = 22
  • AISI 316L for d1 = 30

Sealing ring / O-ring
EPDME

  • Blue, FDA-compliant
  • Temperature resistant -40 °C to +120 °C
  • Hardness 85 ±5 Shore A (Sealing ring)
  • Hardness 70 ±5 Shore A (O-ring)

Other parts
Stainless steel AISI 316L


All moving parts lubricated with FDA compliant special grease


Protection class IP 66


RoHS

Accessory

Sealing Rings GN 7600
Socket Keys GN 1151

Technical drawing

3D
Hide technical drawing
GN 1150 Latches, Stainless Steel, Operating Side in Hygienic Design (Front Hygiene) sketch

Article options / Table

Type

SWWith two spanner flats

Coding

FHOperating side in Hygienic Design (front hygiene)
Show / Hide columns
d1Latch arm distance Ab1b2d2k
Min.

Max.
l1 +1 / -1l2l3 ≈sA/F
227,513,519,5------12791,552412,62189
30610141820222426281910131,564515,3291013

Build & Price

Open 3D configurator
Specifications

d1
Type

Latch arm distance A
Coding

Material (Sealing ring / O-ring)

Technical and Assembly Instructions

For installation, set a bore diameter in the door, cover or hatch as shown in the outline drawing opposite.

The lock housing is inserted into the installation bore from the front and secured from the back with the mounting nut. Then the latch bar is secured with the hexagon head screw.

In series production, the required installation bore in the door leaf is usually created by punching or laser cutting..

The installation bore diameter can also be created by drilling or milling as shown in the outline drawings.

The sheet metal punch GN 123 is also available for small series production and sheet steel with a thickness < 2 mm.

Construction note for d1 = 22

Construction note for d1 = 30

Bore distance

0b8dc0d8-7056-405b-b54c-d9f95622183b 084c83c9-4110-43df-aa85-eb7400dd1f95

Installation bore for punching or lasering

8401a543-e4ef-4698-b836-c5bf7352e48f 26e5f5f7-54f9-438d-b53c-a308cacce03a

Installation bore for drilling or milling

e3e64789-2945-499b-b914-627695e9a3d8 e07fd6e4-8b9d-4a63-a7f4-42e5b8d550c9

Selected Part (How to order)

Total (net)
21,09
plus VAT 4,01 €
gross 25,10 €
In stock
Weight: 0,043 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83016000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.